下载文档 () / 20
动力,因我们而不同*

100NHG1B-800

Eaton Bussmann series NH Fuse-link, LV, 100 A, 800 V AC, NH1, Class gG/gL

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
100NHG1B-800
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
434 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

产品规格

Amperage Rating
100 A
Fitted with:
Metal gripping lugs
Fuse size
NH1
Current type
AC
Power loss at rated current
11.8 W
Breaking capacity
80 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
80 kA
Rated voltage AC
800 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
11.8 W
Connection
Blade end
Construction
NH1
Construction size
NH1
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Material
Ceramic body
Packaging type
Standard
Quantity
3
Voltage rating
800 V
Type
Fuse
Special features
Live gripping lugs
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
80 kA

导出产品规格