| Product Name |
Eaton B-Line series wireway elbow fitting
|
| Catalog Number |
1010 FL IN
|
| UPC |
782051081251
|
| Product Length/Depth |
10 in
|
| Product Height |
10 in
|
| Product Width |
14.31 in
|
| Product Weight |
13.052 lb
|
| Certifications |
UL Listed
CSA C22.2. NEMA |
| Material |
Steel
|
| Degree of protection |
1
|
| Type |
90° elbow, inside opening
|
| Wiring method |
Lay in
|
| Finish color |
ANSI 61 gray painted
|