下载文档 () / 20
动力,因我们而不同*

1010 L SWEEP

Eaton B-Line series wireway elbow fitting, Lay-in, 90° elbow, sweep opening, NEMA 1, Steel, ANSI 61 gray painted, 10" X 10"

常用规格

Product Name
Eaton B-Line series wireway elbow fitting
Catalog Number
1010 L SWEEP
UPC
782051096927
Product Length/Depth
14.09 in
Product Height
10 in
Product Width
10 in
Product Weight
12.358 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Degree of protection
1
Type
90° elbow, sweep opening
Wiring method
Lay in
Finish color
ANSI 61 gray painted

导出产品规格