下载文档 () / 20
动力,因我们而不同*

1010120 HSNK

Eaton B-Line series wireway, 10" height, 120" length, 10" width, HSNK wireway, Thru holes, No knockouts, Hinged cover, NEMA 1, Steel, Hinged, ANSI 61 gray, 14 gauge

常用规格

Product Name
Eaton B-Line series wireway
Catalog Number
1010120 HSNK
UPC
782051479317
Product Length/Depth
120 in
Product Height
10 in
Product Width
10 in
Product Weight
87.037 lb
Certifications
CSA C22.2.
UL Listed

产品规格

Special features
Cover is secured to the body with plated screws
Type
HSNK wireway
Mounting method
Thru holes
Closure type
Hinged
Finish color
ANSI 61 gray
Material thickness
14 gauge

导出产品规格