| Product Name |
Eaton B-Line series wireway
|
| Catalog Number |
101024 G NK
|
| UPC |
782051109924
|
| Product Length/Depth |
24 in
|
| Product Height |
10 in
|
| Product Width |
10 in
|
| Product Weight |
16.772 lb
|
| Certifications |
CSA Certified
UL Listed |
| Special features |
Cover is secured with plated screws
|
| Type |
G NK wireway
|
| Mounting method |
Thru holes
|
| Closure type |
Plated screws
|
| Finish color |
ANSI 61 gray
|
| Material thickness |
14 gauge
|