下载文档 () / 20
动力,因我们而不同*

101024 G

Eaton B-Line series wireway, 10" height, 24" length, 10" width, G wireway, Thru holes, 7 top knockouts, 7 bottom knockouts, Screw cover, NEMA 1, Steel, Plated screws, ANSI 61 gray, 14 gauge

常用规格

Product Name
Eaton B-Line series wireway
Catalog Number
101024 G
UPC
782051105605
Product Length/Depth
24 in
Product Height
10 in
Product Width
10 in
Product Weight
16.775 lb
Certifications
CSA Certified
UL Listed

产品规格

Special features
Cover is secured with plated screws
Type
G wireway
Mounting method
Thru holes
Closure type
Plated screws
Finish color
ANSI 61 gray
Material thickness
14 gauge

导出产品规格