下载文档 () / 20
动力,因我们而不同*

10104 HC NK

Eaton B-Line series Type 1 junction boxes, 10" height, 4" length, 10" width, NEMA 1, Hinged cover, HC NK enclosure, Surface mounted, Small single door, No knockout, Thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
10104 HC NK
UPC
782051224320
Product Length/Depth
4 in
Product Height
10 in
Product Width
10 in
Product Weight
6.5 lb
Compliances
Not Applicable
Certifications
Not Applicable

产品规格

Country of origin
US
Special features
Removable cover,recessed pull ring&friction dimple
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
HC NK enclosure
Mounting method
Surface
Mounting hole details
Thru holes

导出产品规格