下载文档 () / 20
动力,因我们而不同*

10104 HC

Eaton B-Line series Type 1 junction boxes, 10" height, 4" length, 10" width, NEMA 1, Hinged cover, HC enclosure, Surface mounted, Small single door, 5 top-bottom knockouts,5 side knockouts, Thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
10104 HC
UPC
782051322354
Product Length/Depth
4 in
Product Height
10 in
Product Width
10 in
Product Weight
6.5 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Removable cover,recessed pull ring&friction dimple
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
HC enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
5
Side knockouts
5
Top knockouts
5

导出产品规格