| Product Name |
Eaton B-Line series wiring trough
|
| Catalog Number |
101048 GRT NK
|
| UPC |
782051144338
|
| Product Length/Depth |
48 in
|
| Product Height |
10 in
|
| Product Width |
10 in
|
| Product Weight |
36.127 lb
|
| Certifications |
CSA Certified
UL Listed |
| Special features |
Cover is secured with plated screws
|
| Type |
GRT NK wiring trough
|
| Mounting method |
Embossed thru holes
|
| Closure type |
Plated screws
|
| Finish color |
ANSI 61 gray
|
| Material thickness |
16 gauge
|