下载文档 () / 20
动力,因我们而不同*

10106 SCGV

Eaton B-Line series Type 1 junction boxes, 10" height, 6" length, 10" width, NEMA 1, Screw cover, SCGV enclosure, Surface mounted, Small single door, 5 bottom knockouts, Thru holes, Galvanized steel

常用规格

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
10106 SCGV
UPC
782051001587
Product Length/Depth
6 in
Product Height
10 in
Product Width
10 in
Product Weight
7.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Unfinished
Color
Gray
Material
Galvanized steel
Cover type
Screw
Wall thickness
16 gauge
Model
SCGV enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
5

导出产品规格