下载文档 () / 20
动力,因我们而不同*
即将停产

101537

IZMX-CAS163-1600. Cassette 1600A, IZMX163 without control cable connection

常用规格

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
101537
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
17.575 kg
Compliances
RoHS conform
CE Marked

产品规格

Used with
INX16…3-…W
Three-pole
IZMX16…3-…W
Amperage Rating
1600 A
Features
Version as built-in device
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
1600 A
Electrical connection type of main circuit
Rail connection
Number of poles
Three-pole
Type
Accessory
Special features
  • With arcing chamber cover
  • Without terminal blocks for the control circuit terminals.
  • Please order the required quantity separately.

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。