下载文档 () / 20
动力,因我们而不同*

10250T231N

Eaton 10250T pushbutton, Heavy-duty watertight and oiltight Indicating Light, Heavy-duty watertight and oiltight, PresTest, Incandescent, Resistor, NEMA 3, 3R, 4, 4X, 12, 13, 120 Vac/dc, 30.5 mm

常用规格

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T231N
UPC
782113772622
Product Length/Depth
3.4 in
Product Height
2.1 in
Product Width
2.4 in
Product Weight
0.3 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

产品规格

Type
Heavy-Duty Watertight/Oiltight
Light unit type
Incandescent, resistor
Light unit voltage
120 Vac/dc
Series
10250T
Actuator
PresTest
Style
30.5 mm
Rating
NEMA 4
NEMA 12
NEMA 4X
NEMA 3R
NEMA 3
NEMA 13

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。