下载文档 () / 20
动力,因我们而不同*

10250T25B

Eaton 10250T pushbutton 10250T, 30.5 mm, Heavy-Duty, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Extended, Black actuator, 1NO, Chrome bezel, Plastic actuator

常用规格

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T25B
UPC
782113116914
Product Length/Depth
3.5 in
Product Height
2 in
Product Width
2 in
Product Weight
0.28 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

产品规格

Type
30.5 mm, Heavy-Duty
Actuator color
Black
Bezel
Chrome
Actuator material
Plastic
Actuator
Extended
Operating mode
Momentary
Contact configuration
1 NO
Illumination
Non-illuminated
Series
10250T
Rating
NEMA 3R
NEMA 12
NEMA 4
NEMA 4X
NEMA 3
NEMA 13

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。