| Product Name |
Eaton 10250T pushbutton joystick operator
|
| Catalog Number |
10250T452-22X
|
| UPC |
786689779818
|
| Product Length/Depth |
5 in
|
| Product Height |
3.5 in
|
| Product Width |
4.5 in
|
| Product Weight |
0.9 lb
|
| Compliances |
CE Marked
|
| Certifications |
CSA Certified
UL Listed |