下载文档 () / 20
动力,因我们而不同*

10250T51

Eaton 10250T pushbutton contact block, 10250T series, Standard Contact Block, 1NC, Pressure terminals

常用规格

Product Name
Eaton 10250T pushbutton contact block
Catalog Number
10250T51
UPC
782113203485
Product Length/Depth
1.9 in
Product Height
2.2 in
Product Width
1.3 in
Product Weight
0.05 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Catalog Notes
Stack up to 6 blocks (6 circuits) unless otherwise noted.

产品规格

Type
30.5 mm, Heavy-Duty
Contact configuration
1 NC (standard)
Series
10250T
Terminals
Pressure

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。