下载文档 () / 20
动力,因我们而不同*

10250T726BK

Eaton 10250T pushbutton, 10250T, 30.5 mm, Class I Division 2, NEMA 3, 3R, 4, 4X, 12, 13, NEC Class I Division 2, Non-illuminated, Three-position, Knob, Black actuator, 2 NO, Groups B, C and D

常用规格

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T726BK
UPC
782114507001
Product Length/Depth
4 in
Product Height
2 in
Product Width
2 in
Product Weight
1 lb
Compliances
CE Marked
Certifications
UL 505
CSA Certified

产品规格

Type
30.5 mm, Class I Division 2
Actuator color
Black
Actuator
Knob
Contact configuration
2 NO
Illumination
Non-illuminated
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13, NEC Class I Division 2, Groups B, C and D
Series
10250T
Number of positions
3

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。