下载文档 () / 20
动力,因我们而不同*

10250TA11

10250T, Padlock accessory, 30.5 mm, Heavy-Duty, Used with Non-illuminated, knob type selector switch operator

常用规格

Product Name
Eaton 10250T pushbutton padlock attachment
Catalog Number
10250TA11
UPC
782113223445
Product Length/Depth
2.4 in
Product Height
1.9 in
Product Width
1.8 in
Product Weight
0.25 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

产品规格

Used with
Non-illuminated, knob type selector switch operator
Type
30.5 mm, Heavy-Duty
Series
10250T
Product category
Padlock accessory

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。