下载文档 () / 20
动力,因我们而不同*

10250TC2N

Eaton 10250T pushbutton lens, 10250T series, Indicating Light and Master Test Pushbutton Lens, Green actuator, Plastic, Legend: Blank legend

常用规格

Product Name
Eaton 10250T pushbutton lens
Catalog Number
10250TC2N
UPC
782113148090
Product Length/Depth
1.2 in
Product Height
0.8 in
Product Width
1.2 in
Product Weight
0.01 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

产品规格

Used with
Indicating light or master test pushbutton
Type
30.5 mm, Heavy-Duty Watertight/Oiltight
Actuator color
Green
Bus material
Plastic
Series
10250T
Legend
Blank
Product category
Lens

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。