知识搜索
下载文档 () / 20
动力,因我们而不同*

1038NI

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Non-insulated, Malleable iron, Threaded, 3"

常用规格

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
1038NI
UPC
662277003483
Product Length/Depth
4 in
Product Height
1 in
Product Width
4 in
Product Weight
0.56 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Non-insulated
Thread
Threaded
Trade size
3"
Material
Malleable iron

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。