下载文档 () / 20
动力,因我们而不同*

104080-1

104080-1-430 mm Diaphragm Spring Clutch Kit

常用规格

Product Name
Eaton HD Diaphragm Spring Clutch Kit Organic
Catalog Number
104080-1
Product Length/Depth
510 mm
Product Height
510 mm
Product Width
270 mm
Product Weight
53 kg
Certifications
ISO 14001
EAC

产品规格

Push/pull
Pull
Driven disc part number
128986
Portfolio rating
Best
Pre-Damper
Yes
Cover Assembly Part Number
170052-35
Release bearing part number
125854
Clutch Size
430 mm
Plate Load
35 kN
Torque capacity
2500 Nm
Torsional Spring Rate
450 Nm/°
Facing Material
Organic
Push or pull
Pull

导出产品规格