下载文档 () / 20
动力,因我们而不同*

106021

Eaton Moeller series xEffect - FAZ MCB. Miniature circuit breaker (MCB), 13 A, 2p, characteristic: Z

常用规格

Product Name
Eaton Moeller series xEffect - FAZ MCB
Catalog Number
106021
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
54 mm
Product Weight
0.222 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

产品规格

Used with
Miniature circuit breaker
FAZ
Amperage Rating
13 A
Features
Additional equipment possible
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
2
Degree of protection
IP20
Equipment heat dissipation, current-dependent
3.9 W
Rated impulse withstand voltage (Uimp)
4 kV
Tripping characteristic
Z
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Width in number of modular spacings
2
Voltage type
AC
Overvoltage category
III
Number of poles
Two-pole
Release characteristic
C
Type
  • FAZ
  • Miniature circuit breaker
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Application
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Number of poles (protected)
2
Number of poles (total)
2
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
13 A
Rated operational voltage (Ue) - max
400 V
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
10 kA
Rated switching capacity (IEC/EN 60947-2)
10 kA
Static heat dissipation, non-current-dependent
0 W
Power loss
7.3 W

导出产品规格

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

验证产品

输入您的 16-17 位序列号
您输入的序列号不应包含特殊字符。 您输入的序列号不正确,应为 16 或 17 位数字。 未找到您输入的序列号。请重试或者 报告此问题 以获得进一步帮助。 您输入的序列号与产品不匹配。请检查您产品的序列号,然后重试。 点击 此处 以导航至您输入的序列号对应的产品页面 该序列号已被伊顿标记为可疑,请重试或者 报告此问题 以获得进一步帮助。
序列号
重置 该序列号已被伊顿标记为可疑,请重试或者 报告此问题 以获得进一步帮助。 该序列号无法被伊顿识别,是无效序列号。请使用此表单来 报告此问题 以获得进一步帮助。
输入 6 位验证码
您输入的产品存在可疑之处!请重试或者 报告此问题 以获得进一步帮助。 您输入的验证码与该序列号的记录不符。请重试,或者 报告此问题 以获得进一步帮助。 验证码无效。长度必须为 6 个字符 报告此问题 以获得进一步帮助。 需要验证码 报告此问题 以获得进一步帮助。
在认证之前先完成 Captcha 挑战。
联系我们 以报告问题
x
报告问题
请输入您的全名。
x
谢谢,您的问题已提交,我们的产品团队将尽快与您取得联系。
注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。