下载文档 () / 20
动力,因我们而不同*

107342-20

107342-20 - INSTALLATION 1402 SAS 2.00

常用规格

Product Name
Eaton EverTough Manual Adjust Clutch
Catalog Number
107342-20
UPC
840379300819
Certifications
Not Applicable

产品规格

Pre-Damper
No
Torque rating
1050 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
8 EA
Friction pad count
4 EA
Vehicle classification group
Medium Duty

导出产品规格