下载文档 () / 20
动力,因我们而不同*

108050-59B

Easy Pedal Advantage Manual Adjust, Torque Capacity: 1400 Ft. Lbs., Clutch Size: 14 Inch

常用规格

Product Name
Eaton Easy Pedal Manual Adjust Clutch
Catalog Number
108050-59B
UPC
840379300925
Product Height
7.25 in
Product Weight
107 lb
Certifications
Not Applicable

产品规格

Pre-Damper
No
Clutch Size
14 in
Torque rating
1400 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
8 EA
Friction pad count
4 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

导出产品规格