下载文档 () / 20
动力,因我们而不同*

1084 WPSC

Eaton B-Line series Type 3/3R junction boxes, 10" height, 4" length, 8" width, NEMA 3 and 12, Screw cover, WPSC enclosure, Surface mounted, Small single door, External mounting feet, Carbon steel, Oil-resistant gasket, gasketed screws

常用规格

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
1084 WPSC
UPC
782051350807
Product Length/Depth
4 in
Product Height
10 in
Product Width
8 in
Product Weight
6 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Style
Small single door
NEMA Rating
3
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
WPSC enclosure
Mounting method
Surface
Closure type
Flanged cover
Mounting hole details
External mounting feet

导出产品规格