下载文档 () / 20
动力,因我们而不同*

1084-4XACHC

Eaton B-Line series JIC panel enclosure, 10" height, 4" length, 8" width, NEMA 4X, Hinged cover, 4XACHC enclosure, Wall mount, Small single door, External mounting feet, Aluminum, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
1084-4XACHC
UPC
782051701821
Product Length/Depth
4 in
Product Height
10 in
Product Width
8 in
Product Weight
3.2 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Cont. piano hinge,panel mount prov.,s.s.doorclamps
Style
Small single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
Aluminum
Cover type
Hinged
Wall thickness
14 gauge
Model
4XACHC enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
External mounting feet

导出产品规格