下载文档 () / 20
动力,因我们而不同*

1086 SC NK

Eaton B-Line series Type 1 junction boxes, 10" height, 6" length, 8" width, NEMA 1, Screw cover, SC NK enclosure, Surface mounted, Small single door, No knockout, Thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
1086 SC NK
UPC
782051223316
Product Length/Depth
6 in
Product Height
10 in
Product Width
8 in
Product Weight
6.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
SC NK enclosure
Mounting method
Surface
Mounting hole details
Thru holes

导出产品规格