下载文档 () / 20
动力,因我们而不同*

1086 SCGV

Eaton B-Line series Type 1 junction boxes, 10" height, 8" length, 8" width, NEMA 1, Screw cover, SCGV enclosure, Surface mounted, Small single door, 5 knockouts each side, 4 top and bottom, Thru holes, Galvanized steel

常用规格

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
1086 SCGV
UPC
782051001884
Product Length/Depth
8 in
Product Height
10 in
Product Width
8 in
Product Weight
6.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Unfinished
Color
Gray
Material
Galvanized steel
Cover type
Screw
Wall thickness
16 gauge
Model
SCGV enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
5
Side knockouts
5
Top knockouts
5

导出产品规格