下载文档 () / 20
动力,因我们而不同*

1086-12CHC

Eaton B-Line series JIC panel enclosure, 10" height, 6" length, 8" width, NEMA 12, Hinged cover, 12CHC enclosure, Wall mount, Small single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
1086-12CHC
UPC
782051700183
Product Length/Depth
6 in
Product Height
10 in
Product Width
8 in
Product Weight
7.8 lb
Certifications
UL 508A
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Cont. piano hinge, panel mount,plated door clamps
Style
Small single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
12CHC enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
External mounting feet

导出产品规格