Eaton Reman Easy Pedal Manual Adjust Clutch
108935-25MO
Код модели: Reman Easy Pedal

108935-25MO
Код модели: Reman Easy Pedal

Reman Easy Pedal Manual Adjust, Torque Capacity: 2050 Ft. Lbs., Clutch Size: 15.5 Inch
108935-25MO - sku page

常用规格

Product Name
Eaton Reman Easy Pedal Manual Adjust Clutch
Catalog Number
108935-25MO
Product Length/Depth
17 in
Product Height
7.25 in
Product Width
17 in
Product Weight
133 lb

产品规格

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
2050 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Good
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.