下载文档 () / 20
动力,因我们而不同*

108935-91MO

108935-91MO - REMAN INSTALLATION

常用规格

Product Name
Eaton Reman Easy Pedal Manual Adjust Clutch
Catalog Number
108935-91MO
UPC
840379301243
Product Height
7.25 in
Product Weight
136 lb
Certifications
Not Applicable

产品规格

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1650 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
9 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Good
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

导出产品规格