下载文档 () / 20
动力,因我们而不同*

109501-24

109501-24-INSTALLATION 1402 SOLO 1.75

常用规格

Product Name
Eaton Advantage Self-Adjust Clutch
Catalog Number
109501-24
UPC
840379307115
Certifications
Not Applicable

产品规格

Pre-Damper
No
Torque rating
1000 ft lb
Input shaft size
1.75"-10
Torsional Spring Rate
334 ft lb/deg
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
8 EA
Friction pad count
4 EA

导出产品规格