下载文档 () / 20
动力,因我们而不同*

109508-20Y

109508-20Y - INSTALLATION 1402 SOLO MF 2.00

常用规格

Product Name
Eaton Advantage Self-Adjust Clutch
Catalog Number
109508-20Y
UPC
840379301335
Certifications
Not Applicable

产品规格

Pre-Damper
No
Torque rating
1050 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
8 EA
Friction pad count
4 EA

导出产品规格