| Product Name |
Eaton TVS high power diode
|
| Catalog Number |
10BJ130CA
|
| UPC |
051712787307
|
| Product Length/Depth |
5.6 mm
|
| Product Height |
2.4 mm
|
| Product Width |
3.94 mm
|
| Product Weight |
0.107 g
|
| Certifications |
Contact Manufacturer
|