下载文档 () / 20
动力,因我们而不同*

10BJ150A

10BJ series, 150Vdc Standoff Voltage, 243V Clamp. Voltage, 1000W Peak Power, Uni-dir.

常用规格

Product Name
Eaton TVS high power diode
Catalog Number
10BJ150A
UPC
051712787352
Product Length/Depth
5.6 mm
Product Height
2.4 mm
Product Width
3.94 mm
Product Weight
0.107 g
Certifications
Contact Manufacturer

导出产品规格