下载文档 () / 20
动力,因我们而不同*

10BJ17A

10BJ series, 17Vdc Standoff Voltage, 27.6V Clamp. Voltage, 1000W Peak Power, Uni-dir.

常用规格

Product Name
Eaton TVS high power diode
Catalog Number
10BJ17A
UPC
051712787451
Product Length/Depth
5.6 mm
Product Height
2.4 mm
Product Width
3.94 mm
Product Weight
0.107 g
Certifications
Contact Manufacturer

导出产品规格