10CT

Eaton Bussmann series high speed British standard fuse, 10 A, 690 V (IEC), 700 V (UL), Non Indicating, 64.2 mm CC, aR (accompanied semiconductor protection)
10CT - Bussmann 系列快速英标熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
10CT
UPC
051712830355
Product Length/Depth
82 mm
Product Height
21 mm
Product Width
90 mm
Product Weight
8.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4

产品规格

Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Amperage Rating
10 A
Breaking capacity
90 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
500 V
Center-to-center distance of connections
64.2 mm
Mounting dimension
Other
Current type
AC/DC
Class
Class aR
Clearing (I2T)
30
Watt losses
3 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
7
Color
None
Interrupt rating
90 kA RMS Sym, 40 kA at 500 Vdc (IEC)
200 kA RMS Sym, 50 kA at 500 Vdc (UL)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Fuse type
CT
Suitable for
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题