下载文档 () / 20
动力,因我们而不同*

10H07-660

Eaton Bussmann series low voltage british standard fuse, 10A, AC 690 V, DC 460 V, V88/A2, 22 x 82 mm, gL/gG

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
10H07-660
UPC
051712674355
Product Length/Depth
84.5 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
48 g
Compliances
Contact Manufacturer

产品规格

Amperage Rating
10 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A2
Current type
AC/DC
Mounting dimension
M5
Center-to-center distance of connections
71.5 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
690 V
Rated voltage DC
460 V
Class
Class gG/gL
Fuse type
H07-660
Utilization category
gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
2.8 W
Connection
Bolt-on
Construction
BS88/A2
Construction size
A2
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Voltage rating
690 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。