下载文档 () / 20
动力,因我们而不同*

10KR85

Eaton Bussmann series low voltage british standard fuse, 10A, AC 415 V, system C type II, 23 x 57 mm, gL/gG

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
10KR85
UPC
051712797450
Product Length/Depth
56 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
55 g
Compliances
RoHS Compliant
CE Marked
Certifications
BS
IEC 60269

产品规格

Amperage Rating
10 A
Current type
AC
Breaking capacity
33 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
KR85
Utilization category
gL/gG (cable protection/equipment protection)
Fuse indicator
Other
Watt losses
3.3 W
Connection
Ferrule end x ferrule end
Construction
BS system C type II
Construction size
23 x 57 mm
Fuse shape
Cylindrical
Voltage type
AC
Material
Ceramic
Mounting method
Holder
Packaging type
Standard
Release characteristic
Other
Voltage rating
415 V
Type
fuse
Application
protection of incoming cables into residential and commercial properties

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。