10TH1000

Eaton Bussmann series high speed traction fuse, 10 A, 1000 V, Other, Hertz- Hertz (Min-Max Frequency), Other
10TH1000 - Bussmann 系列快速地铁轨道用熔断器

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
10TH1000
UPC
051712830515
Product Length/Depth
52 mm
Product Height
52 mm
Product Width
136 mm
Product Weight
214 g
Compliances
Contact factory

产品规格

Type
Fuse
Application
traction
Amperage Rating
10 A
With striker
No
Voltage type
DC
Utilization category
Other
Release characteristic
Other
Fuse shape
Cylindrical, dual body
Construction size
Other
Packaging type
Standard
Voltage rating
1000 V
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题