下载文档 () / 20
动力,因我们而不同*

11147000820

Eaton Crouse-Hinds series CEAG SEB 10 search light, Lithium ion phosphate battery, Polyamide, Black, LED, 365 lumens, Twin lens LED system

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG SEB 10 search light
Catalog Number
11147000820
Product Length/Depth
325 mm
Product Height
146.5 mm
Product Width
119 mm
Product Weight
1.55 kg

产品规格

Construction material
Polyamide
Finish color
Black
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
Battery type
Lithium ion phosphate
Lamp type
LED
Lumens
365
Special features
Twin lens LED system

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。