下载文档 () / 20
动力,因我们而不同*

11358000001

Eaton Crouse-Hinds series CEAG Stabex Mini torchlight, 0.4A, Incandescent, 7 lumens, Polycarbonate, 2.2V

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG Stabex Mini torchlight
Catalog Number
11358000001
Product Length/Depth
166 mm
Product Height
32 mm
Product Width
32 mm
Product Weight
0.07 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 22
Zone 21
Zone 1
Zone 2
Ingress protection (IP) ratings
IP65
Material
Polycarbonate
Lamp type
Incandescent
Lumens
7
Amperage Rating
0.4A

导出产品规格