下载文档 () / 20
动力,因我们而不同*

11359001001

Eaton Crouse-Hinds series CEAG Stabex HF torchlight, Polyamide, LED, 70 lumens, Wrist strap, 2W

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG Stabex HF torchlight
Catalog Number
11359001001
Product Length/Depth
220 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.29 kg

产品规格

Construction material
Polyamide
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP65
Lamp type
LED
Lumens
70
Wattage
2W
Special features
Wrist strap

导出产品规格