下载文档 () / 20
动力,因我们而不同*
已退市

114674

XVTL-DG-10-20-L. Door, glass, left, for HxW=2000x1000mm

常用规格

Product Name
Eaton xEffect xVtl door
Catalog Number
114674
Product Length/Depth
1940 mm
Product Height
40 mm
Product Width
522.5 mm
Product Weight
20.9 kg
Compliances
CE Marked
RoHS conform

产品规格

Used with
Combination enclosure
Control centres XVTL
Accessory
Special features
can be used as left door for two-leaf versions\norder left and right door leaf separately\nIncluding screws\nProtective cover mounted on left\nTransparent doors\nSingle wing door\n3-point turn lock with roller lever lock\nTransparent panels from 4 mm safety glass (EN 12150-1, DIN 1249)
Type
Accessory\nCombination enclosure\nControl centres XVTL
Features
EMC-version
Version as glazed door
Accessory/spare part type
Doors
Surface finishing
With powder coating
Polyester powder coating
RAL 9016, traffic white
RAL 7035, light gray
Color
Gray
Degree of protection
IP55
Unit type
Modular system
Suitable for height
2000 mm
Suitable for width
1000 mm
Material
Sheet steel 1.25 mm
Steel
Housing material
Sheet steel 1.25 mm
Model
Protective door
Functions
Combination enclosure

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。