下载文档 () / 20
动力,因我们而不同*

115150

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate for IZM13, W=800mm

常用规格

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
115150
Product Length/Depth
730 mm
Product Height
115 mm
Product Width
370 mm
Product Weight
12.2 kg
Compliances
RoHS conform

产品规格

Features
Perforated
Surface protection
Galvanized
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。