下载文档 () / 20
动力,因我们而不同*

116600

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-step flush-mounting door frame, sheet steel door, rotary door handle, fireproof, W600mm H1560mm, white

常用规格

Product Name
Eaton xEnergy Basic door frame
Catalog Number
116600
Product Length/Depth
70 mm
Product Height
1560 mm
Product Width
634 mm
Product Weight
11.8 kg
Compliances
RoHS conform

产品规格

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for width
600 mm
Application
Indoor (installation site)
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Fire resistance grade
Fire-resistant (E60/EW60)
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

导出产品规格