下载文档 () / 20
动力,因我们而不同*

116917

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing material for cable duct C-profile H=58mm

常用规格

Product Name
Eaton xEnergy Basic installation component
Catalog Number
116917
Product Length/Depth
65 mm
Product Height
75 mm
Product Width
50 mm
Product Weight
0.2 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
600 mm
Application
Cable duct
Material
Metal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Functions
Additional equipment

导出产品规格