下载文档 () / 20
动力,因我们而不同*

116918

Eaton xEnergy Basic LV systems Low voltage switchgear. C section rail 400

常用规格

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116918
Product Length/Depth
18 mm
Product Height
22 mm
Product Width
288 mm
Product Weight
0.1 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
Galvanized
Suitable for width
400 mm
Material
Sheet steel
Mounting position
Horizontal
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

导出产品规格