下载文档 () / 20
动力,因我们而不同*

116923

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM1 for MSW vertical, HxW=300x400mm

常用规格

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116923
Product Length/Depth
55 mm
Product Height
299 mm
Product Width
320 mm
Product Weight
2.6 kg
Compliances
RoHS conform

产品规格

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
400 mm
Application
Mounting side wall
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

导出产品规格