下载文档 () / 20
动力,因我们而不同*

116931

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM1 for MSW vertical, HxW=300x600mm, white

常用规格

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116931
Product Length/Depth
55 mm
Product Height
299 mm
Product Width
520 mm
Product Weight
3.9 kg
Compliances
RoHS conform

产品规格

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
600 mm
Application
Mounting side wall
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Suitable for
Single mounting
Functions
Additional equipment

导出产品规格