下载文档 () / 20
动力,因我们而不同*

119103

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 800 mm, H = 1060 mm

常用规格

Product Name
Eaton xEnergy Basic door
Catalog Number
119103
Product Length/Depth
90 mm
Product Height
1060 mm
Product Width
834 mm
Product Weight
10.73 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

导出产品规格